USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUC8AKSNM12 Picture
Discontinued

XUC8AKSNM12

Schneider Eletric XUC8AKSNM12 Picture
Discontinued
XUC8AKSNM12

photo-electric sensor - XUC - BGS - Sn 1.2m - 12..24VDC - M12

Show more characteristics
XUC8AKSNM12XUC8AKSNM12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    128.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    3.94 ft (1.2 m) diffuse with background suppression
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    3.94 ft (1.2 m)
    output type
    Relay
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED yellow)output state
    1 LED red)stability
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC
    output voltage
    <= 250 V AC
    switching capacity in mA
    3 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    35 mA no-load
    maximum power consumption in W
    2 W
    time delay range
    0...15 s monostable, on-delay or off-delay (programmable)
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Sensitivity adjustment with potentiometer
    electrical durability
    500000 cycles 3000 mA 1 60 cyc/mn 250 V
    depth
    1.73 in (44 mm)
    height
    3.90 in (99 mm)
    width
    1.77 in (45 mm)
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CSA
    UL
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    NEMA degree of protection
    NEMA 12IEC 60529
    NEMA 13IEC 60529
    NEMA 3IEC 60529
    NEMA 4IEC 60529
    NEMA 4XIEC 60529
    NEMA 6IEC 60529
    NEMA 6PIEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901328391
    Package weight(Lbs)
    0.42 lb(US) (0.189 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    PHOTOELECTRIC SENSOR 24V 100MA +OPTIONS (Version 1.0)
    Files in document
    dwf
    22.6 KB
    dwg
    413.6 KB
    dxf
    2.1 MB
    pdf
    43.5 KB
    Size zip
    Size 2.6 MB
    Date 1/11/18
    Files in document
    dwf
    22.6 KB
    dwg
    413.6 KB
    dxf
    2.1 MB
    pdf
    43.5 KB
    CAD for XUC8AKSNM12: photo-electric sensor - XUC - BGS - Sn 1.2m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUC8AKSNM12: photo-electric sensor - XUC - BGS - Sn 1.2m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 516.5 KB
    Date 4/1/02
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /