USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUFZ06 Picture

XUFZ06

Schneider Eletric XUFZ06 Picture
XUFZ06

accessory for plastic optic fibre - diffuse - focusing lens Sn7mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Focusing lens
    accessory / separate part destination
    Fibre with threaded end fitting
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    For high precision detection
    lens type
    Focusing
    Complementary
    product compatibility
    XUFN02323
    detection system
    Diffuse
    line of sight type
    Axial
    net weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03389110883237
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Osiris - Accessories - Lens Ref. XUFZ06 (Version 1.0)
    Files in document
    dwg
    15.4 KB
    dxf
    26.2 KB
    dwf
    1.6 KB
    wmf
    2.9 KB
    Size zip
    Size 46.1 KB
    Date 1/13/05
    Files in document
    dwg
    15.4 KB
    dxf
    26.2 KB
    dwf
    1.6 KB
    wmf
    2.9 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for plastic optic fibre - diffuse - focusing lens Sn7mm
    Description
    accessory for plastic optic fibre - diffuse - focusing lens Sn7mm
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    accessory for plastic optic fibre - diffuse - focusing lens Sn7mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /