USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK8ARCTL2 Picture

XUK8ARCTL2

Schneider Eletric XUK8ARCTL2 Picture
XUK8ARCTL2

photo-electric sensor - XUK - BGS - Sn 0.7m - 24..240VAC/DC - cable 2m

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    196.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    2.46 ft (0.75 m) diffuse with background suppression
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    2.46 ft (0.75 m) diffuse with background suppression
    output type
    Relay
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED green)supply on
    1 LED yellow)output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC
    20…264 V DC
    switching capacity in mA
    3 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum power consumption in W
    2 W AC
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Self teaching
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    net weight
    0.33 lb(US) (0.15 kg)
    Environment
    product certifications
    CE
    Ecolab
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    vibration resistance
    7 gn 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60947-5-2
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119053990
    Package weight(Lbs)
    0.18 kg (0.4 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUK8ARCTL2: photo-electric sensor - XUK - BGS - Sn 0.7m - 24..240VAC/DC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUK8ARCTL2: photo-electric sensor - XUK - BGS - Sn 0.7m - 24..240VAC/DC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 9/24/02
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    XUK... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    Size pdf
    Size 552 KB
    Date 3/9/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8ARCTL2_ROHS_DECLARATION
    Description
    XUK8ARCTL2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUK8ARCTL2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8ARCTL2_REACH_DECLARATION
    Description
    XUK8ARCTL2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUK8ARCTL2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /