USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULA700115H7L10 Picture
Discontinued

XULA700115H7L10

Schneider Eletric XULA700115H7L10 Picture
Discontinued
XULA700115H7L10

photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 10m

Show more characteristics
XULA700115H7L10XULA700115H7L10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,066.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    2.30 ft (0.7 m) diffuse
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    2.95 ft (0.9 m)
    output type
    Solid state
    output function governance
    Light
    add on output
    Without
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state AC/DC
    switching capacity in mA
    <= 3000 mA inrush mode, to be used with 0.63 A quick-blow fuse in series with the load)
    >= 5 mA sealed mode, to be used with 0.63 A quick-blow fuse in series with the load)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <10 V closed state)(I = 5 mA)
    <3 V closed state)(I = 0.1...0.5 A)
    <5.5 V closed state)(I = 10 mA)
    maximum delay first up
    300 ms
    maximum delay response
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.38 in (35 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    kit composition
    Bracket XULZ41
    Sensor
    Environment
    product certifications
    UR
    CSA
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    IP651 NF C 20-010
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110472950
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /