Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Eletric XULM080314 Picture
Discontinued

XULM080314

Schneider Eletric XULM080314 Picture
Discontinued
XULM080314

photo-electric sensor - XUL - thru beam - Sn 8m - 24..240VAC/DC - cable 2m

Show more characteristics
XULM080314  has not been replaced. Please contact your customer care center for more information.
  • 84.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    26.25 ft (8 m) thru beam need transmitter XULM0600
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    36.09 ft (11 m)
    output type
    Relay
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 20 Hz
    current consumption
    <= 40 mA no-load
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    500000 cycles 0.4 60 cyc/mn 250 V
    depth
    1.77 in (45 mm)
    Maximum Height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    0.43 lb(US) (0.195 kg)
    kit composition
    Bracket XULZ41
    Sensor
    Environment
    product certifications
    UR
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901273967
    Package weight(Lbs)
    0.50 lb(US) (0.228 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.320 dm
    Package 1 width
    0.900 dm
    Package 1 Length
    2.520 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Dutch5
    • French5
    • German5
    • Greek5
    • Italian5
    • Portuguese5
    • Spanish5
    • Swedish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    33.7 KB
    dwf
    2.7 KB
    dxf
    37.6 KB
    wmf
    6.7 KB
    prp.document.label.format zip
    Size 80.7 KB
    Date 1/13/05
    Files in document
    dwg
    33.7 KB
    dwf
    2.7 KB
    dxf
    37.6 KB
    wmf
    6.7 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    33.9 KB
    dwf
    2.4 KB
    dxf
    38.1 KB
    wmf
    6.1 KB
    prp.document.label.format zip
    Size 80.5 KB
    Date 1/13/05
    Files in document
    dwg
    33.9 KB
    dwf
    2.4 KB
    dxf
    38.1 KB
    wmf
    6.1 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    34.4 KB
    dwf
    2.7 KB
    dxf
    40.7 KB
    wmf
    5.9 KB
    prp.document.label.format zip
    Size 83.7 KB
    Date 1/13/05
    Files in document
    dwg
    34.4 KB
    dwf
    2.7 KB
    dxf
    40.7 KB
    wmf
    5.9 KB
    No adjustment - 5-wire type\Compact design\Cable connection (Version 1.0)
    Files in document
    dwg
    28.6 KB
    dwf
    1.4 KB
    dxf
    23.1 KB
    wmf
    3.2 KB
    prp.document.label.format zip
    Size 56.3 KB
    Date 1/13/05
    Files in document
    dwg
    28.6 KB
    dwf
    1.4 KB
    dxf
    23.1 KB
    wmf
    3.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233 KB
    Date 4/1/02
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 241.4 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.