Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric XUN0ANSNM12 Picture

XUN0ANSNM12

Schneider Eletric XUN0ANSNM12 Picture
XUN0ANSNM12

Photoelectric Sensor 24 VDC NPN 1 NO / 1 NC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 116.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    American form
    detection system
    Multimode
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    9.84 ft (3 m) polarised reflex need reflector XUZC50
    0.39 ft (0.12 m) diffuse with background suppression
    0.98 ft (0.3 m) diffuse
    65.62 ft (20 m) thru beam need a transmitter XUN0SKSNM12T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.39 ft (0.12 m) diffuse with background suppression
    1.31 ft (0.4 m) diffuse
    98.43 ft (30 m) thru beam
    14.76 ft (4.5 m) polarised reflex
    output type
    Solid state
    add on output
    With alarm output, <= 50 mA overload and short-circuit protection
    status LED
    1 LED green)supply
    1 LED red)instability
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    200 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Self-teaching
    diameter
    0.71 in (18 mm)
    depth
    2.60 in (66 mm)
    height
    1.77 in (45 mm)
    width
    0.71 in (18 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901655572
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUN0ANSNM12 : XUN0ANSNM12_ROHS_DECLARATION
    Description
    XUN0ANSNM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XUN0ANSNM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUN0ANSNM12 : Photoelectric Sensor 24 VDC NPN 1 NO / 1 NC
    Description
    Photoelectric Sensor 24 VDC NPN 1 NO / 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Photoelectric Sensor 24 VDC NPN 1 NO / 1 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /