Schneider Electric USA Website

Welcome to our website.

Select your location

View all Preventa XU
Schneider Eletric XUSL4E30H046NS1 Picture

XUSL4E30H046NS1

Green premium brand logo
Schneider Eletric XUSL4E30H046NS1 Picture
XUSL4E30H046NS1
Green premium brand logo

XUSL type 4 - Slave1 - For hand protection - Hp = 460 mm, R=30mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,033.45 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4E
    output type
    2 safety outputs OSSD solid-state PNP arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    1.18 in (30 mm)
    [Sn] nominal sensing distance
    0.00…39.37 ft (0…12 m) by cabling
    0.00…13.12 ft (0…4 m) by cabling
    [Hp] Height protected
    18.11 in (460 mm)
    number of beams
    23
    Type of start / restart
    Automatic
    Manual
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2.5 ° at 3 m
    emission
    IR LED 0.000037402 in (950 nm)
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply IEC 61496-1
    Power supply IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    marking
    CE
    material
    Aluminium casing
    Polycarbonate front panel
    Polypropylene end caps
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    2.25 lb(US) (1.02 kg)
    offer type
    Standard distance
    topology
    Daisy chain slave1
    Environment
    directives
    89/655/EEC - work equipment
    2002/95/EC - RoHS directive
    2002/96/EC - WEEE directive
    89/336/EEC - electromagnetic compatibility
    98/37/EEC - machinery
    product certifications
    CE
    CULus
    TÜV
    Safety level (correctly wired)
    Type 4 IEC 61496-1
    SIL 3 IEC 61508
    SILCL 3 IEC 62061
    Category 4 EN/ISO 13849-1
    PL = e EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 9.47E-9 1/h IEC 61508
    ambient air temperature for operation
    -10…55 °C (14…131 °F)
    -22…131 °F (-30…55 °C)
    ambient air temperature for storage
    -31…158 °F (-35…70 °C)
    -25…70 °C (-13…158 °F)
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn 16 ms IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119620079
    Package weight(Lbs)
    2.01 kg (4.44 lb(US))
    Returnability
    No
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English13
    • French8
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 3/20/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 6.5 MB
    Date 3/18/19
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    Size pdf
    Size 5.1 MB
    Date 8/1/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    XUSL2E..., XUSL4E... Barrières immatérielles Type 2 et Type 4, Manuel utilisateur (Version 04)
    Description
    Ce manuel présente les caractéristiques, l’installation, le câblage, l’utilisation et le dépannage des barrières immatérielles XUSL2E (Type 2) et XUSL4E (Type 4).
    Size pdf
    Size 4.8 MB
    Date 8/1/17
    Description
    Ce manuel présente les caractéristiques, l’installation, le câblage, l’utilisation et le dépannage des barrières immatérielles XUSL2E (Type 2) et XUSL4E (Type 4).
    XUSL2E..., XUSL4E... Barreras fotoeléctricas de seguridad de tipo 2 y tipo 4, Manual de usuario (Version 04)
    Description
    En este manual se describen las características, la instalación, el cableado, el uso y la solución de problemas de las barreras fotoeléctricas de seguridad XUSL2E (tipo 2) y XUSL4E (tipo 4).
    Size pdf
    Size 4.7 MB
    Date 8/1/17
    Description
    En este manual se describen las características, la instalación, el cableado, el uso y la solución de problemas de las barreras fotoeléctricas de seguridad XUSL2E (tipo 2) y XUSL4E (tipo 4).
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUSL4E30H046NS1: XUSL type 4 - Slave1 - For hand protection - Hp = 460 mm, R=30mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUSL4E30H046NS1: XUSL type 4 - Slave1 - For hand protection - Hp = 460 mm, R=30mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUSL4E... safety light curtains (Version 3.0)
    Description
    EC type examination certificate
    Size pdf
    Size 444.6 KB
    Date 6/22/16
    Description
    EC type examination certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 682.5 KB
    Date 12/12/18
    Description
    EC/EU declaration of conformity
    XUSL4... safety light curtains (Version 1.1)
    Description
    EC/EU declaration of conformity
    Size pdf
    Size 254.9 KB
    Date 10/3/16
    Description
    EC/EU declaration of conformity
    XUSL2... safety light curtains (Version 2.1)
    Description
    EC/EU declaration of conformity
    Size pdf
    Size 256.1 KB
    Date 10/3/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL4E30H046NS1 : XUSL4E30H046NS1_ROHS_DECLARATION
    Description
    XUSL4E30H046NS1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    XUSL4E30H046NS1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL4E30H046NS1 : XUSL4E30H046NS1_REACH_DECLARATION
    Description
    XUSL4E30H046NS1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    XUSL4E30H046NS1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Brackets Dimensions



  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Insert
    (2)
    Bracket
    (3)
    Washer
    (4)
    Spring washer
    (5)
    Nut


  • Connections and Schema

    Wiring Diagrams
    Transmitter Connections


    (1)
    +24 Vdc
    (2)
    Master/Slave_A
    (3)
    0 Vdc
    (4)
    Master/Slave_B
    (5)
    FE

    Receiver Connections


    (1)
    +24 Vdc
    (2)
    Master/Slave_A
    (3)
    0 Vdc
    (4)
    Master/Slave_B
    (5)
    FE