USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLBQ6A0880 Picture
Discontinued

XUSLBQ6A0880

Schneider Eletric XUSLBQ6A0880 Picture
Discontinued
XUSLBQ6A0880

safety light curtain type 4 - XUSLB - for finger protection - 880 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLBQ6A0880  has not been replaced. Please contact your customer care center for more information.
  • Price*
    3,124.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    series name
    Basic
    product or component type
    Safety light curtain type 4
    device short name
    XUSLB
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) short-circuit protection)
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    [Sn] nominal sensing distance
    9.84 ft (3 m) with Programming and Diagnostic Module (PDM)
    0.98…22.97 ft (0.3…7 m)
    height protected
    34.65 in (880 mm)
    number of beams
    88
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms
    kit composition
    1 arc suppressor set(s)
    1 receiver(s)
    1 test rod(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    2 sets of 2 brackets with fixings
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    [Ie] rated operational current
    2 A
    current consumption
    450 mA no-load receiver
    1.8 A with maximum load receiver
    285 mA transmitter
    output current limits
    100 mA auxiliary output
    625 mA safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    switching capacity in mA
    50 mA
    electrical connection
    1 female connector M12 5 pins transmitter
    1 female connector M12 8 pins receiver
    function available
    Alignment aid by display of each light beam broken accessible by cabling alone
    Auto/manual accessible via programming and diagnostic module
    Automatic start accessible by cabling alone
    Auxiliary output (PNP, status signalling) accessible by cabling alone
    Display of operating modes and faults by LED and/or PDM accessible via programming and diagnostic module
    LED display of operating modes and faults accessible by cabling alone
    Light beam coding (A or B) accessible via programming and diagnostic module
    Monitoring of external switching devices (EDM: External Device Monitoring) accessible via programming and diagnostic module
    Programming+downloading of conf settings, via programming+diagnostic module(PDM) accessible via programming and diagnostic module
    Sensing distance (short, long) accessible via programming and diagnostic module
    Test (MTS: Monitoring Test Signal) accessible by cabling alone
    marking
    CE
    material
    Aluminium casing
    20 % fibre glass impregnated nylon end caps
    fixing mode
    End brackets
    net weight
    9.85 lb(US) (4.47 kg)
    Environment
    standards
    EMC 2004/108/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    ANSI B11:19-1990
    Work equipment directive 2009/104/EC
    OSHA 1910-217C
    Machinery directive 2006/42/EC
    EN/IEC 61496-1
    ANSI/RIA R15.06
    ROHS directive 2002/95/EC
    OSHA 1910-212
    EN/IEC 61496-2
    product certifications
    CSA
    UL
    TÜV
    safety level
    Can reach SIL 3 correctly wired IEC 61508
    Can reach category 4 correctly wired EN/ISO 13849-1
    Can reach PL = e correctly wired EN/ISO 13849-1
    Type 4 IEC 61496-1-2
    safety reliability data
    PFH = 4.9E-8 1/h IEC 61508 verified in worst case conf: 256 beams, 2 segments, mute 20 year(s)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    ambient air temperature for storage
    -13…167 °F (-25…75 °C)
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn 16 ms IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119030151
    Package weight(Lbs)
    9.85 lb(US) (4.470 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    Size pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    Size pdf
    Size 3.7 MB
    Date 2/1/08
    Size pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /