USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLDMY5A0520 Picture
Discontinued

XUSLDMY5A0520

Schneider Eletric XUSLDMY5A0520 Picture
Discontinued
XUSLDMY5A0520

safety light curtain type 4 - for hand protection - 520 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLDMY5A0520XUSLDMY5A0520  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,994.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain type 4
    device short name
    XUSLDM
    output type
    1 auxiliary output solid-state PNP/NPN
    2 safety outputs OSSD solid-state PNP (NO) short-circuit protection)
    product specific application
    For hand protection
    minimum object diameter for detection
    1.18 in (30 mm)
    [Sn] nominal sensing distance
    26.25 ft (8 m) with Programming and Diagnostic Module (PDM)
    0.98…65.62 ft (0.3…20 m)
    height protected
    20.47 in (520 mm)
    number of beams
    26
    Complementary
    detection system
    Transmitter-receiver system
    response time
    23 ms normal
    38 ms slow
    kit composition
    1 user guide with certificate of conformity on CD-ROM
    2 sets of 2 brackets with fixings
    arc suppressor set(s)
    receiver(s)
    test rod(s)
    transmitter(s)
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    [Ie] rated operational current
    2 A
    current consumption
    450 mA no-load receiver
    1.8 A with maximum load receiver
    285 mA transmitter
    output current limits
    100 mA auxiliary output
    625 mA safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    monitoring act of of relay MPCE/EDM
    50 mA
    electrical connection
    1 female connector M12 5 pins transmitter
    1 female connector M12 8 pins receiver
    function available
    Alignment aid by display of each light beam broken accessible by cabling alone
    Automatic start accessible by cabling alone
    Automatic/manual, manual first cycle accessible via programming and diagnostic module
    Auxiliary output (alarm or status signalling, PNP or NPN) accessible via programming and diagnostic module
    Auxiliary output (PNP, status signalling) accessible by cabling alone
    Blanking (ECS/B) accessible via programming and diagnostic module
    Cascadable versions with up to 4 segments total, using segments XUS LDS accessible via programming and diagnostic module
    Display of operating modes and faults by LED and/or PDM accessible via programming and diagnostic module
    Floating blanking (FB) accessible via programming and diagnostic module
    LED display of operating modes and faults accessible by cabling alone
    Light beam coding (A or B) accessible via programming and diagnostic module
    Monitored blanking accessible via programming and diagnostic module
    Monitoring of external switching devices (EDM: External Device Monitoring) accessible via programming and diagnostic module
    Muting accessible via programming and diagnostic module
    Programming+downloading of conf settings, via programming+diagnostic module(PDM) accessible via programming and diagnostic module
    Reduction of resolution accessible via programming and diagnostic module
    Response time (normal, slow) accessible via programming and diagnostic module
    Sensing distance (short, long) accessible via programming and diagnostic module
    Start button (NO or NC, 0 V or 24 V) accessible via programming and diagnostic module
    Test (MTS: Monitoring Test Signal) accessible by cabling alone
    marking
    CE
    material
    Aluminium casing
    20 % fibre glass impregnated nylon end caps
    fixing mode
    End brackets
    net weight
    6.33 lb(US) (2.87 kg)
    Environment
    standards
    Work equipment directive 2009/104/EC
    ANSI B11:19-1990
    EN/IEC 61496-1
    OSHA 1910-217C
    EN/IEC 61496-2
    ROHS directive 2002/95/EC
    ANSI/RIA R15.06
    EN/IEC 61496-1-2 for type 4 ESPE
    EMC 2004/108/EC
    OSHA 1910-212
    Machinery directive 2006/42/EC
    product certifications
    UL
    CSA
    TÜV
    safety level
    Can reach SIL 3 correctly wired IEC 61508
    Can reach category 4 correctly wired EN/ISO 13849-1
    Can reach PL = e correctly wired EN/ISO 13849-1
    Type 4 IEC 61496-1-2
    safety reliability data
    PFH = 4.9E-8 1/h IEC 61508 verified in worst case conf: 256 beams, 2 segments, mute 20 year(s)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    ambient air temperature for storage
    -13…167 °F (-25…75 °C)
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn 16 ms IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119031608
    Package weight(Lbs)
    6.33 lb(US) (2.870 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /