USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLZ222 Picture
Discontinued

XUSLZ222

Schneider Eletric XUSLZ222 Picture
Discontinued
XUSLZ222

end cap with connector - Preventa Safety detection -for receiver type

Show more characteristics
XUSLZ222XUSLZ222  has not been replaced. Please contact your customer care center for more information.
  • Price*
    185.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    End cap
    accessory / separate part designation
    End cap with connector
    accessory / separate part destination
    Receiver type
    Complementary
    net weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    00785901837725
    Package weight(Lbs)
    0.21 lb(US) (0.097 kg)
    Returnability
    No
    Country of origin
    US