USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLZD72120 Picture
Discontinued

XUSLZD72120

Schneider Eletric XUSLZD72120 Picture
Discontinued
XUSLZD72120

protection tube - safety light curtain type 4 - acrylic - 2120.7 mm - IP67

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLZD72120XUSLZD72120  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,337.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    IP67 protection tube
    accessory / separate part type
    Protection tube
    accessory / separate part category
    Protection accessories
    product compatibility
    XUSLB...2120
    XUSLDM...2120
    XUSLDS...2120
    accessory / separate part destination
    Safety light curtain type 4
    quantity per set
    Set of 2
    Complementary
    height
    83.49 in (2120.7 mm)
    material
    Acrylic
    sensing distance reduction coefficient
    0.90 Sn
    net weight
    21.47 lb(US) (9.74 kg)
    Environment
    IP degree of protection
    IP67 IEC 60529
    resistance to chemical agents
    Resistant to inorganic diluted acids
    Resistant alkalis
    Limited resistant against chlorinated or aromatic hydrocarbons
    Resistant detergents and cleaners
    Resistant aqueous solutions
    Limited resistant against esters
    Resistant aliphatic hydrocarbons
    Limited resistant against ketones
    environmental characteristic
    Humidity resistant
    Adverse weather resistant
    UV resistant
    Resistant against immersion in water
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119033992
    Package weight(Lbs)
    21.47 lb(US) (9.740 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /