USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUVR0605NANM8 Picture

XUVR0605NANM8

Schneider Eletric XUVR0605NANM8 Picture
XUVR0605NANM8

photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    111.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUVR
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Red LED, modulated
    passage width
    1.97 in (50 mm)
    passage depth
    2.36 in (60 mm)
    material
    Metal/plastic
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    1 male connector M8, 3 pins
    product specific application
    Detection on small conveyor
    [Sn] nominal sensing distance
    1.97 in (50 mm)
    Complementary
    enclosure material
    Painted aluminium and polyamide/glass
    spot diameter
    0.03 in (0.8 mm)
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Output state 1 LED yellow)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    4000 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    < 20 mA no-load
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    immunity to ambient light
    10000 lux natural light
    5000 lux incandescent bulb
    vibration resistance
    7 gn +/- 0.75 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65
    IP67
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119040747
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 20: Electronic Sensors and Machine Cabling (Version 1.0)
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 302.4 KB
    Date 1/1/00
    Files in document
    stp
    234.9 KB
    pdf
    67.6 KB
    photo-electric sensors fork 50mm (Version 1.0)
    Files in document
    dwg
    145.8 KB
    dwf
    7.6 KB
    dxf
    572.2 KB
    wmf
    16.2 KB
    Size zip
    Size 741.9 KB
    Date 12/31/99
    Files in document
    dwg
    145.8 KB
    dwf
    7.6 KB
    dxf
    572.2 KB
    wmf
    16.2 KB
    CAD file (on TraceParts) for XUVR0605NANM8: photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUVR0605NANM8: photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUVR0605NANM8: photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUVR0605NANM8: photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 79.8 KB
    Date 11/26/08
    Description
    CSA certificate of compliance
    Size html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVR0605NANM8_ROHS_DECLARATION
    Description
    XUVR0605NANM8_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    XUVR0605NANM8_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Transmission LED
    (2)
    Yellow LED: output signal

    Dimensions in mm

    Passageway A

    Depth B

    a

    b

    b1

    G

    G1

    G2

    G3

    50

    60

    74

    85.7

    77.5

    40

    6.5

    8

    19.5

    4 x 4.3

    Dimensions in in.

    Passageway A

    Depth B

    a

    b

    b1

    G

    G1

    G2

    G3

    1.97

    2.36

    2.91

    3.37

    3.05

    1.57

    0.26

    0.31

    0.77

    0.16 x 0.17


  • Connections and Schema

    Wiring Schemes
    M8 Connector


    1 :
    BN: Brown
    3 :
    BU: Blue
    4 :
    BK: Black

    NPN Output



Compare products: /