USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUVU06M3KCNM8 Picture
Discontinued

XUVU06M3KCNM8

Schneider Eletric XUVU06M3KCNM8 Picture
Discontinued
XUVU06M3KCNM8

ultrasonic fork sensor opening 60x3mm - 12..24 V DC - PNP/NPN NO/NC connect M8

Show more characteristics
XUVU06M3KCNM8  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    675.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUV
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Ultrasonic
    type of setting
    Without
    passage width
    0.12 in (3 mm)
    passage depth
    2.72 in (69 mm)
    material
    Metal
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    2 NO/NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of transparent labels
    [Sn] nominal sensing distance
    0.12 in (3 mm)
    Complementary
    setting-up
    Numeric potentiometer
    enclosure material
    Zinc alloy
    lens material
    PC
    accuracy
    +/- 0.16 mm 60 m/min
    +/- 0.30 mm 120 m/min
    minimum label length
    0.08 in (2 mm)
    minimum distance between labels
    0.08 in (2 mm)
    maximum passing speed of object
    120 m/min
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Output state 1 LED yellow)
    Adjustment mode and keypad locking 1 LED red)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    depth
    1.85 in (47 mm)
    height
    3.64 in (92.5 mm)
    width
    0.63 in (16 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    41…131 °F (5…55 °C)
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03606480056703
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 20: Electronic Sensors and Machine Cabling (Version 1.0)
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUVU06M3KCNM8: ultrasonic fork sensor opening 60x3mm - 12..24 V DC - PNP/NPN NO/NC connect M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUVU06M3KCNM8: ultrasonic fork sensor opening 60x3mm - 12..24 V DC - PNP/NPN NO/NC connect M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 498.1 KB
    Date 7/1/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /