USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUY388AA6N2S59 Picture

XUY388AA6N2S59

Schneider Eletric XUY388AA6N2S59 Picture
XUY388AA6N2S59

roller-electric sensor XUY - for conveyor - 388 mm - PNP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    147.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Roller sensor
    detection system
    Diffuse
    type of output signal
    Discrete
    discrete output type
    PNP
    product specific application
    Conveyor system
    Complementary
    maximum voltage drop
    <2 V 100 mA closed state)
    length
    15.28 in (388 mm)
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    Ordering and shipping details
    Category
    22482 - ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119628877
    Package weight(Lbs)
    0.11 kg (0.24 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    roller-electric sensor XUY - for conveyor - 388 mm - PNP
    Description
    roller-electric sensor XUY - for conveyor - 388 mm - PNP
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    roller-electric sensor XUY - for conveyor - 388 mm - PNP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /