USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUY533N5HL2 Picture
Discontinued

XUY533N5HL2

Schneider Eletric XUY533N5HL2 Picture
Discontinued
XUY533N5HL2

XUY RCS 533MM HEX 2M CBL

Show more characteristics
XUY533N5HL2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    133.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22482-ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119078931
    Package weight(Lbs)
    1.59 lb(US) (0.720 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /