USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYFVERSD101 Picture

XUYFVERSD101

Schneider Eletric XUYFVERSD101 Picture
XUYFVERSD101

glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    142.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Standard
    [Sn] nominal sensing distance
    7.87 in (200 mm) XUYAFV
    end fitting type
    Straight nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    PVC + thermo polyolefine
    detection system
    Thru beam
    optic fiber length
    3.28 ft (1 m)
    minimum bending radius
    0.39 in (10 mm)
    head mounting
    M4 x 0.7
    net weight
    0.09 lb(US) (0.042 kg)
    Environment
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119008037
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYFVERSD101: glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYFVERSD101: glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm
    Description
    glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    glass fibre optic for sensor - thru-beam - straight - standard - 1m - Sn200mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /