Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XU
Schneider Eletric XUYFVERSD151 Picture

XUYFVERSD151

Schneider Eletric XUYFVERSD151 Picture
XUYFVERSD151

glass fibre optic for sensor - thru-beam - straight - standard - 1.5m - Sn200mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 158.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Standard
    [Sn] nominal sensing distance
    7.87 in (200 mm) XUYAFV
    end fitting type
    Straight nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    PVC + thermo polyolefine
    detection system
    Thru beam
    optic fiber length
    4.92 ft (1.5 m)
    minimum bending radius
    0.39 in (10 mm)
    head mounting
    M4 x 0.7
    Environment
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119008075
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFVERSD151 : XUYFVERSD151_ROHS_DECLARATION
    Description
    XUYFVERSD151_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XUYFVERSD151_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFVERSD151 : glass fibre optic for sensor - thru-beam - straight - standard - 1.5m - Sn200mm
    Description
    glass fibre optic for sensor - thru-beam - straight - standard - 1.5m - Sn200mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    glass fibre optic for sensor - thru-beam - straight - standard - 1.5m - Sn200mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /