USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUZC250 Picture

XUZC250

Schneider Eletric XUZC250 Picture
XUZC250

accessory for sensor - adhesive reflector - 250x250mm

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    115.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Reflective self-adhesive
    accessory / separate part type
    Reflector
    accessory / separate part destination
    Standard reflex photo-electric sensor
    shape of reflector
    Square
    sale per indivisible quantity
    1
    Complementary
    accessory dimension
    250 x 250 mm
    thickness
    0.08 in (2 mm)
    width
    9.84 in (250 mm)
    length
    9.84 in (250 mm)
    net weight
    0.88 lb(US) (0.4 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    00785901742302
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    • German2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/31/16
    Description
    Presentation, curves and references.
    Détecteurs photoélectriques pour la mesure de distance OsiSense XUK8T et XUK9T (Version 2.0)
    Description
    Présentation, courbes, références et index des références.
    Size pdf
    Size 2.1 MB
    Date 3/31/16
    Description
    Présentation, courbes, références et index des références.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUZC250: accessory for sensor - adhesive reflector - 250x250mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUZC250: accessory for sensor - adhesive reflector - 250x250mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZC250_ROHS_DECLARATION
    Description
    XUZC250_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    XUZC250_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZC250_REACH_DECLARATION
    Description
    XUZC250_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    XUZC250_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XUZC250_ROHS_CHINA_DECLARATION
    Description
    XUZC250_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    XUZC250_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /