Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XZCC8MDM30V Picture

XZCC8MDM30V

Schneider Eletric XZCC8MDM30V Picture
XZCC8MDM30V

male, M8, 3-pin, straight connector - cable gland M9.5 x 1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 25.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Connector
    electrical connection
    Straight male connector M8, 3 pins
    collar material
    Metal
    status LED
    Without
    cable connection
    Vampire clip 0.00 in² (0.25 mm²) 0.20 in (5 mm)
    Complementary
    cable gland type
    M9.5
    cable connector fixing
    Screw-on
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    Line Rated Current
    4 A
    enclosure material
    Plastic
    minimum insulating resistance
    1 GΩ
    contact resistance
    5000 µOhm
    net weight
    0.02 lb(US) (0.01 kg)
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    03389110113884
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCC8MDM30V : XZCC8MDM30V_ROHS_DECLARATION
    Description
    XZCC8MDM30V_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    XZCC8MDM30V_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Cable gland : M9.5 x 1


  • Connections and Schema

    Connections and Schemes



Compare products: /