USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric ZC1AC001 Picture
Discontinued

ZC1AC001

Schneider Eletric ZC1AC001 Picture
Discontinued
ZC1AC001

limit switch head ZC1AC - end plunger

Show more characteristics
ZC1AC001ZC1AC001  has not been replaced. Please contact your customer care center for more information.
  • Price*
    43.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC1AC
    head type
    Plunger head
    product compatibility
    XC1AC
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach
    positive opening
    Without
    Complementary
    net weight
    0.08 lb(US) (0.035 kg)
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22449-LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110322583
    Package weight(Lbs)
    0.06 lb(US) (0.026 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 524.9 KB
    Date 1/13/05
    Files in document
    dwg
    187.3 KB
    dwf
    58.2 KB
    dxf
    258.4 KB
    wmf
    21 KB
    Size zip
    Size 498.8 KB
    Date 1/13/05
    Files in document
    dwg
    179 KB
    dwf
    55 KB
    dxf
    245.2 KB
    wmf
    19.6 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 498.3 KB
    Date 9/29/17
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC1AC001_ROHS_DECLARATION
    Description
    ZC1AC001_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ZC1AC001_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /