Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Eletric ZCKJ21 Picture

ZCKJ21

Green premium brand logo
Schneider Eletric ZCKJ21 Picture
ZCKJ21
Green premium brand logo

limit switch body ZCKJ - plug-in - w/o display - 2C/O - snap action - Pg13

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 141.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Plug-in body
    product compatibility
    XCKJ
    associated head
    ZCKE66
    ZCKE63
    ZCKE619
    ZCKE21
    ZCKE08
    ZCKE64
    ZCKE61
    ZCKE05
    ZCKE23
    ZCKE67
    ZCKE629
    ZCKE62
    ZCKE65
    ZCKE06
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1 contact block
    300 VCSA C22.2 No 14 contact block
    300 VUL 508 contact block
    maximum resistance across terminals
    0.25 mOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    net weight
    0.68 lb(US) (0.31 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    (11-12)NC
    (23-24)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    50…248 °F (10…120 °C)
    environmental characteristic
    High temperature
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901646693
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.75 lb(US) (0.34 kg)
    Returnability
    Yes
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.81 in (4.6 cm)
    Package 1 width
    3.62 in (9.2 cm)
    Package 1 Length
    1.81 in (4.6 cm)
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    8
    Package 2 Weight
    6.42 lb(US) (2.91 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    5.91 in (15 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 62.1 MB
    Date 6/10/20
    prp.document.label.format pdf
    Size 60.6 MB
    Date 5/20/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 748.5 KB
    Date 1/13/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ21 : ZCKJ21_ROHS_DECLARATION
    Description
    ZCKJ21_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    ZCKJ21_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 412.6 KB
    Date 12/21/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ21 : ZCKJ21_REACH_DECLARATION
    Description
    ZCKJ21_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    ZCKJ21_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.