USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKY51TK Picture

ZCKY51TK

Schneider Eletric ZCKY51TK Picture
ZCKY51TK

limit switch lever ZCKY - stainless square rod lever 3 mm L=125 mm - corrosive

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    14.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKJ
    associated head
    ZCKE05
    movement of operating head
    Rotary
    type of operator
    Rod lever spring return metal square rod 3 mm, L = 125 mm)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    ambient air temperature for storage
    -40…158 °F (-40…70 °C) standard environment
    -40…158 °F (-40…70 °C) low temperature
    50…248 °F (10…120 °C) high temperature
    environmental characteristic
    Low temperature
    High temperature
    Corrosive
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110599824
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY51TK_ROHS_DECLARATION
    Description
    ZCKY51TK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    ZCKY51TK_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKY51TK_REACH_DECLARATION
    Description
    ZCKY51TK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    ZCKY51TK_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /