USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric ZCKZ034 Picture

ZCKZ034

Schneider Eletric ZCKZ034 Picture
ZCKZ034

indicator module 2 neons with cover - 220/240VAC - for fixed XCKJ

Show more characteristics
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Cover and indicator light module
    accessory / separate part destination
    XCKJ (fixed body)
    accessory / separate part category
    Visualisation application
    accessory / separate part type
    2 LEDs
    Complementary
    network type
    AC
    [Ue] rated operational voltage
    110/240 V
    voltage range
    95...264 V
    service life in hours
    100000 h
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389118129948
    Package weight(Lbs)
    0.15 lb(US) (0.070 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    • German1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.7 KB
    Date 7/1/92
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKZ034_ROHS_DECLARATION
    Description
    ZCKZ034_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ZCKZ034_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /