USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric ZMLPA1N2SW Picture

ZMLPA1N2SW

Green premium brand logo
Schneider Eletric ZMLPA1N2SW Picture
ZMLPA1N2SW
Green premium brand logo

Display & switch ZMLP - 24VDC - 4..20 mA - NPN - window - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    170.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    device short name
    ZMLP
    Complementary
    display range
    -14.5...6000
    [Us] rated supply voltage
    24 V DC SELV 17…33 V)
    current consumption
    <= 50 mA
    electrical connection
    Female connector M12, 2 pins
    Male connector M12, 4 pins
    type of output signal
    Analogue + discrete
    analogue output function
    4...20 mA
    discrete output type
    Solid state NPN, NO/NC programmable
    switching function
    Window
    maximum switching current
    200 mA
    maximum voltage drop
    2 V
    adjustable range of switching point on rising pressure
    5…98 % of selected display range
    adjustable range of switching point on falling pressure
    2…95 % of selected display range
    minimum differential travel
    3 % of selected display range
    marking
    CE
    front material
    Polyester
    housing material
    PBT Valox
    operating position
    Any position
    protection type
    Overvoltage protection
    Short-circuit protection
    Overload protection
    Reverse polarity
    response time on output
    <= 3 ms analog output
    <= 3 ms discrete output
    display type
    4 digits 7 segments
    local signalling
    Light ON when switch is actuated 1 LED yellow)
    response time
    300 ms
    maximum delay first up
    100 ms
    accuracy
    <= - 0.1 % of the measuring range
    measurement accuracy
    <= 1 % of the measuring range
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.03 in (77 mm)
    width
    1.61 in (41 mm)
    net weight
    0.23 lb(US) (0.103 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    Environment
    product certifications
    EAC
    CULus
    standards
    UL 508
    EN/IEC 61000-6-4
    EN/IEC 61000-6-2
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -22…176 °F (-30…80 °C)
    IP degree of protection
    IP67 EN/IEC 60529
    IP65 EN/IEC 60529
    IP69K DIN 40050
    vibration resistance
    5 gn 10…2000 Hz)EN/IEC 60068-2-6
    shock resistance
    25 gn EN/IEC 60068-2-27
    electromagnetic compatibility
    Immunity to conducted RF disturbances 10 V 0.15...80 MHz EN/IEC 61000-4-6
    Surge immunity test 1 kV EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test 2 kV EN/IEC 61000-4-4
    Susceptibility to electromagnetic fields 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Electrostatic discharge immunity test 8 kV air, 4 kV contact EN/IEC 61000-4-2
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    00785901837664
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ZMLPA1N2SW: Display & switch ZMLP - 24VDC - 4..20 mA - NPN - window - M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ZMLP... switches with 4 digits display - cUL certification record (for Canada) (Version 1.0)
    ZMLP... switches with 4 digits display - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Dimensions
    Switch with Metal Bracket for Fixing Horizontally



    Dimensions
    Switch with Metal Bracket for Fixing Vertically or on an Inlet Pipe



  • Connections and Schema

    Connections and Schema
    Output M12 Male Connector Wiring


    (1)
    Out
    (2)
    I Out


    Connections and Schema
    Input M12 Female Connector Wiring


    (1)
    l in = 4-20 mA


  • Performance Curves

    Analog Output Description

    The 4…20 mA analog output is strictly the image of the pressure transmitter output signal.


    X :
    Pressure
    Y :
    Analog output signal


    Switching Output Description. Window Mode

    The window switching mode is typically used for the pressure regulation applications


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    NP :
    Nominal pressure
    FH :
    High switching point (adjustable from 5 % to 98 % NP)
    FL :
    Low switching point (adjustable from 2 % to 95 % NP)


Compare products: /