Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

capacitive sensor - XT1 - cylindrical M30 - plastic - Sn 15 mm - cable 2 m

Show more characteristics >
  • Price
    444.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XT
    sensor type
    Capacitive proximity sensor
    product specific application
    Detection of insulated or conductive materials
    sensor name
    XT2
    sensor design
    Cylindrical M30
    size
    74.5 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO
    output circuit type
    AC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...240 V AC 50...60 Hz
    maximum delay response
    30 ms
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    [Sa] assured operating distance
    0…11 mm
    adjustment zone
    0…17 mm
    differential travel
    < 1...20 % Sr
    repeat accuracy
    < 5 % Sr
    wire insulation material
    PVC
    status LED
    Output state indication: 1 LED (yellow)
    supply voltage limits
    20…265 V AC
    switching frequency
    <= 25 Hz
    maximum voltage drop
    <10 V (closed)
    current consumption
    < 4 mA
    maximum delay first up
    200 ms
    maximum delay recovery
    30 ms
    maximum switching current
    300 mA
    marking
    CE
    setting-up
    Sensitivity by potentiometer
    threaded length
    48.5 mm
    length
    74.5 mm
    product weight
    0.27 kg
    Environment
    standards
    EN/IEC 60947-5-2
    product certifications
    CULus
    ambient air temperature for operation
    -10…60 °C
    vibration resistance
    10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 61000-4-2
    8 kV air conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    3 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Capacitive proximity sensors OsiSense XT (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XT1... and XT2... capacitive proximity switches - cUL certification record (for Canada) (Version 1.0)
    XT1... and XT2... capacitive proximity switches - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XT2 18... / 30... / XT.32... Capacitive proximity sensors (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XT1/2/7... capacitive proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Dimensions Drawings

    Dimensions


    (1)
    Adjustment potentiometer
    (2)
    LED


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by side


    e(1) ≥
    60

    Face to face


    e(2) ≥
    90

    Facing a metal object


    e(3) ≥
    45

    Mounted in support


    d ≥
    90
    h ≥
    30

    Fixing nut tightening torque: 8 N.m


    Adjustment
    Sensitivity Adjustment


    (1)
    Adjustment potentiometer
    (2)
    Screwdriver (included with sensor)


  • Connections and Schema

    Wiring Diagram
    Pre-cabled

    2-wire AC NO Output


    (BU)
    Blue
    (BN)
    Brown


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.