Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photoelectric sensor - XUD - M8 - PVC - PNP - discrete solid state

Show more characteristics >
  • Price
    761.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    specific application of photoelectric detector
    Object
    sensor name
    XUD
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    enclosure material
    PBT
    wiring technique
    3-wire
    supply circuit type
    DC
    type of output signal
    Discrete
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    discrete output type
    PNP
    electrical connection
    1 male connector M8, 4 pins
    cable material
    PVC
    status LED
    Instability: 1 LED (red)
    Output state: 1 LED (yellow)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10.8…26.4 V DC
    current consumption
    <= 50 mA no-load
    switching capacity in mA
    <= 100 mA (overload protection)
    <= 100 mA (short-circuit protection)
    maximum voltage drop
    <2 V (closed)
    switching frequency
    <= 1 kHz
    add on output
    Without
    maximum delay first up
    120 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    product compatibility
    Glass or plastic fibre optics 1 mm or 2.2 mm
    setting-up
    Sensitivity adjustment with teach mode
    lens material
    PMMA
    depth
    10 mm
    height
    65 mm
    width
    40 mm
    product weight
    0.04 kg
    Environment
    emission
    Red
    interference protection
    Without
    product certifications
    CULus
    CE
    IP degree of protection
    IP64 optic fiber Ø 1 mm conforming to IEC 529
    IP65 optic fiber Ø 2 mm conforming to IEC 529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -30…70 °C
    vibration resistance
    +/-0.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUDA1PSMM8: photoelectric sensor - XUD - M8 - PVC - PNP - discrete solid state (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUDA1/A2... photoelectric proximity switches (optical fibre amplifiers) - UL certification record (Version 1.0)
    XUDA1/A2... photoelectric proximity switches (optical fibre amplifiers) - cUL certification record (for Canada) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUDA1... Amplifier for optical fibre (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.