Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

Jeevan

Enclosed Motor Starters Manual/Automatic DOL & Star-Delta

-

Jeevan
  • Features

    • Manual DOL Single Phase(up to 3HP/2KW) & Three Phase(up to 7.5HP/5.5KW) Type 7MDL
    • Automatic DOL Single Phase(up to 4HP/3KW) & Three Phase(up to 10HP/7.5KW) Type MF2A
    • Manual Handle Operated Star-Delta Starters(up to 20 HP/15KW) Type MWA/LWA
    • Manual DOL Single with Socket/Plug & Fuse(up to 3HP/2KW) Type D-Start
    • Three Phase with Socket & Plug (up to 7.5 HP/5.5KW) Type D-Start


    Benefits

    Enclosed Motor Starters Manual/Automatic DOL & Star-Delta Starters from 0.5 HP(220 V) to 4HP(220 V) & 0.05 HP(415 V) to 20 HP/(415 V)

    • Complete range of Manually Operated & Automatic Direct On Line Starters offer the compactness.
    • Best performance and provides protection to motors, pump, compressor etc.
    • Also the Handle Operated Star-Delta Starters provide the protection to Agro & Flour Mill machinery.

    Applications

    Domestic pump sets, Air conditioners, Garage compressors, Wet Grinders, Domestic flour mills, Exhaust Fans, Sewing machines, Refrigerators, Washing machines, Desert coolers, Bottle Coolers, Floor polishers, Machine tools, Flour Mill & Agro Machinery

    Gallery

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /