The UPS as a service offering provides peace of mind, advanced monitoring tools, and complete product protection for a convenient monthly fee. The solution consists of our single-phase Smart-UPS units with preinstalled network management cards, EcoStructure IT monitoring software (including a secure gateway which may be virtual or physical), and comprehensive warranty support. UPS as a service is currently offered in 1, 3- or 5-year terms and for a limited number of single-phase UPS models ranging from 0.75 to 3kVA. The warranty coverage provides for unit swap and battery replacement with the shipping costs covered by APC for the life of the product. It does not include any on-site services such as installation or decommissioning. Those services are to be provided by the partner in consultation with the end-user. Lastly, ownership of the hardware does not change over the course of the contract.
ไฟล์
ชื่อไฟล์ | ||
UPS SOW_110719.pdf
|
|
ผลิตภัณฑ์ที่เกี่ยวข้อง
ประเภทของสินค้า