ค้นหาคำถามที่พบบ่อย
PowerLogic PM5000 Series Technical datasheet, Brochure and Part number breakdown
Product Line
PM5110, PM5330, PM5340, PM5560, and PM5563
Environment
Specifications, Functions and Characteristics, Dimensions
Feature and Capability, Comparison Table, Part number
Resolution
See attached documents for the technical datasheet, Brochure, and part number breakdown details.
Refer to Article FA234023 for Installation and User Guide.
Refer to Article FA234017 for Register List.
NOTE: The Technical Datasheet document contains global models as well.
The table below shows the catalog number for ordering the meter in North America, for any new part numbers mentioned in the technical data sheet please contact technical support for more information.
PM5110, PM5330, PM5340, PM5560, and PM5563
Environment
Specifications, Functions and Characteristics, Dimensions
Feature and Capability, Comparison Table, Part number
Resolution
See attached documents for the technical datasheet, Brochure, and part number breakdown details.
Refer to Article FA234023 for Installation and User Guide.
Refer to Article FA234017 for Register List.
NOTE: The Technical Datasheet document contains global models as well.
The table below shows the catalog number for ordering the meter in North America, for any new part numbers mentioned in the technical data sheet please contact technical support for more information.
Model | Catalog Number | Description |
PM5110 | METSEPM5110 | Basic metering with class 0.5S accuracy + pulse output & serial communications |
PM5330 | METSEPM5330 | Basic metering with class 0.5S accuracy + 2DI/2DO + data logging + multi tariff + serial communications + 2 relay (form A) |
PM5340 | METSEPM5340 | Basic metering with class 0.5S accuracy + 2DI/2DO + data logging + multi tariff + Ethernet + 2 relay (form A) |
PM5560 | METSEPM5560 | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial COMs + 4th CT input for neutral & ground measurement + internal web server. (Gateway + Cyber Security Added) |
PM5563 | METSEPM5563 | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial COMs + 4th CT input for neutral & ground measurement + internal web server - DIN Rail meter with no display. |
PM5563RD | METSEPM5563RD | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial COMs + 4th CT input for neutral & ground measurement + internal web server - Remote Display and DIN Rail meter. |
PM5RD | METSEPM5RD | PM5500 series remote display – 5RD for Remote display 96 x 96 mm monochrome |
เผยแพร่สำหรับ:ชไนเดอร์ อิเล็คทริค Thailand
เอกสารแนบ
ดูข้อมูลเพิ่มเติม
ดูข้อมูลเพิ่มเติม