Tesys T
Motor management system. TeSys T is a smart and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.
ในฐานะที่เป็นสายการขายแมคเนติก คอนแทคเตอร์ ที่ใหญ่ที่สุดในโลก กลุ่มผลิตภัณฑ์ TeSys มอบความน่าเชื่อถือสูงพร้อมอายุการใช้งานทางกลและไฟฟ้าที่ยาวนานพร้อมอุปกรณ์เสริมที่สมบูรณ์แบบสำหรับการควบคุมมอเตอร์และโหลด TeSys Contactors มีให้ใช้งานทั้ง IEC และ NEMA และได้รับการรับรองตามมาตรฐานที่สำคัญทั่วโลก
Motor management system. TeSys T is a smart and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.
All-in-one motor starters up to 38 A (18.5 kW / 400 V). TeSys U is the most compact solution for motor starters. Enabling direct-on-line or reversing motor control, as well as drive protection, TeSys U provides as standard total coordination, up to 50 kA short-circuit currents under 400V (25 kA for 38 A rating),
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 32 A (15 kW / 400 V). TeSys GV2 motor circuit breaker provides manual isolation, manual motor control and short circuit and thermal protection in 45 mm standard width.
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 80 A (45 kW / 400 V). TeSys GV3 motor circuit breaker provides isolation, motor control and thermal overcurrent protection in 55 mm standard width unit.
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 115 A (55 kW / 400 V). A compact, robust and innovative motor circuit breakers line.
Circuit-breakers, coordinated with TeSys D and TeSys F contactors, to protect motors up to 500 A (250 kW / 400 V). *TeSys GV5 & GV6 range of motor circuit breakers are designed for protecting motors from over-load, short circuit faults, phase unbalance or phase-loss.
TeSys D,K and SK Relays for control circuits. TeSys D, K and SK Control Relays are ranges that includes relays, mini-control relays, auxiliary contact blocks, coil suppressor modules and accessories
Contactors to control motors up to 150 A (75 kW / 400 V) . TeSys D contactors and reversing contactors are available from 9 A to 150 A (inductive motor), and from 20 A to 200 A (resistive loads) in 3-pole and 4-pole versions.
Contactors to control motors up to 1000 A (500 kW / 440 V). TeSys F is a range of high current contactors from 115 A to 1000 A designed for AC-3 applications and from 200 A to 2600 A for AC-1 applications.
Bar contactors up to 900 kW. -