Masterpact M
Masterpact M is obsolete on October 1st 2003, it is replaced by the range of Masterpact NT, NW and MTZ
ผลิตภัณฑ์ที่สิ้นสุดการจำหน่าย
ผลิตภัณฑ์
การนำเสนอ
คุณสมบัติเด่น
Starting from October 1st 2003, the Masterpact M orders are managed by U2R (Retrofit management Dpt).
The following versions are cancelled:
They have been replaced by the current range of Masterpact NT and NW.
- Nominal current:800 to 6300A AC
- Breaking capacity from 40 to 150 kA rms
- Voltage rating:up to 690 V
- 3 and 4-pole versions
- Fixed or drawout versions
The following versions are cancelled:
- 1000 V AC version :
- DC version
- anti-corrosion version
- UL489 and UL 1066
They have been replaced by the current range of Masterpact NT and NW.
การใช้งาน
The Masterpact M circuit breaker is used to protect and control low voltage distribution systems. It can be installed in main LV switchboards (incoming units, main and secondary outgoers).