Argus - Smoke detectors
The new generation
ผลิตภัณฑ์ที่สิ้นสุดการจำหน่าย
ผลิตภัณฑ์
การนำเสนอ
คุณสมบัติเด่น
- MTN5470-2119: Single, polar white
- MTN5471-2119: Basic, polar white
- MTN5472-2119: Duo, polar white
- MTN5480-1119: RF Duo, polar white
- MTN5480-1160: RF Duo, aluminium
Accessory
- MTN5493-3190: System relay
- MTN547000: Sealing pin
Common features:
- Cable and radio networking is possible
- Loud, pulsating warning sound (85 dB(A))
- Automatic self check (1 x per minute)
- Acoustic and visual malfunction/low battery display
- Fixed built-in lithium battery for at least 10 years of battery lifetime
- Double protection
- Pollution compensation
- Alarm memory
- Hush function
จุดเด่น
Because who you have is worth protecting
Nothing should be left to chance when it comes to safety. This is especially true for the risk of fire in flats and homes. Because breathing smoke in and out just three times can be fatal. At night the risk of smoke poisoning is greater, since the human sense of smell does not function when sleeping.
With the latest generation of proven Argus smoke detectors, Schneider Electric provides the most important factor for safety in combustible situations: uncompromising brand quality that customers can rely on 100% if the worst case becomes reality.
- All Argus smoke detectors are Q-label certified, in addition to EN 14604, for safety, comfort, increased
- quality and reliability
- Argus smoke detectors operate in accordance to the scattered light principle
- Extremely low power consumption
- 100% final check at the production line
- High-quality material and surfaces
- Ceiling and wall installation
การใช้งาน
Schneider Electric provides a suitable solution for every individual home situation. Whether for :
- Classic apartments/flats
- Existing single-family homes
- New homes in the planning stage
The new Argus smoke detectors are operated by battery and according to the different versions they can be
networked from your cellar to the top floor via cable or radio for maximum safety.