แบรนด์ของเรา

Impact-Company-Logo-English Black-01-177x54

ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

Altivar Soft Starter ATS480

Soft starters for Process and Infrastructures from 4 to 900 kW

Part of Altivar

The Altivar™ Soft Starter ATS480 is the next evolution of soft starters for digitization optimized to meet cybersecurity standard. Designed to address process and infrastructures, ATS480 simplifies project execution and maximizes the availability of your applications, even in the most demanding environments. ATS480 builds on the proven robustness and start/stop performance extending the lifetime of the ATS48 equipment and preserving your initial investment by reusing current design.
ATS480 Mykstarter for prosess & Infrastruktur fra 4 til 900kW -alle størrelser