รุ่น
Acti9 iCT
Modular contactors up to 100 A Fully consistent with the entire Acti9 range, our DIN rail contactors with electrical control help you control electrical circuits in industrial, residential and commercial buildings efficientlyPart of 9 Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Acti9 iTL
DIN rail Impulse relays The Acti9 iTL wide range of DIN rail impulse relays provide you with a range of exclusive features and expertly combine electrical control with efficient lighting managementPart of 9 Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Acti9 Reflex iC60
DIN rail, integrated control circuit breakers Unique, all-in-one, integrated control, circuit breakers up to 63 APart of 9 Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Acti9 iSSW
Acti9 iSSW DIN rail linear control switches designed to provide enhanced protection as well as the opening and closing of circuits under load Providing simple manual control when it comes to electric circuits, the Acti9 iSSW DIN rail linear control switches are fully compliant with DIN rail standard and ensure absolute protection of servicePart of 9 Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Acti9 iPB
DIN rail push button switches Available in single or dual push button versions and with a choice of two contact types (NO and NC); the single push button switch is also available with a LED status indicatorPart of 9 Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์