รุ่น
Lexium Cobot
Cobots are designed to work alongside humans as part of a fully integrated robotic system to improve efficiency and productivity and reduce downtime. Lexium Cobots (Collaborative Robots) take on monotonous, tedious, repetitive or physically demanding tasks. They can work in environments which are hazardous to people and can be easily applied to existing or new production lines in a variety of different industries.ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Lexium T, P
Delta robots for pick & place solutions Lexium Delta 2 and Delta 3 robots are designed for fast pick-and-place with payloads of up to 60 kg (Delta 2) and 15 kg (Delta 3).Part of Lexiumดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Lexium PAS, PAD
Portal axes with movable carriage and fixed axis. Portal Axes with internal guide and toothed belt or ball screw drive in different designs and sizes.Part of Lexiumดูผลิตภัณฑ์