รุ่น
Modicon LMC058
Motion controllers for coordinated, synchronised and interpolated motion control A full range of scalable controllers to design all your applications, thanks to a single software suite, EcoStruxure Machine Expert, including the same Motion Libraries based on PLCopen, Embedded I/O, and numerous field buses.Part of Modiconดูผลิตภัณฑ์ Modicon M262
IIoT-ready logic & motion controller for performance machines Modicon M262 controllers embed Industrial Internet of Things (IIoT) protocols and encryption to provide direct cloud connectivity & digital services.Part of Modiconดูผลิตภัณฑ์ PacDrive 3
A complete automation solution for motion centric machines PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform.Part of Modiconดูรายละเอียด PacDrive 3 LMC Eco / Pro / Pro 2
Motion controllers for automating machines/lines with 0 - 130 servo or robot axes PacDrive 3 LMC controllers provide scalable performance for synchronizing up to 130 servo axes at 1 msec network update rate and for up to 255 virtual axes. In addition to motion functionality, all controllers combine an integrated PLC, HMI interfaces, and IT functionalities on a single hardware platform.Part of Modiconดูผลิตภัณฑ์