รุ่น
Modicon M580
PAC and Safety PLC with built-in Ethernet for process, high availability & safety solutions Modicon M580 ePAC is the controller which can help hybrid manufacturers achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months.Part of Modiconดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Modicon X80 modules
The common modules for Modicon M580 and M340 PACs All modules with X80 form factor: backplane, power supply, I/O digital, I/O analog, Safety I/O, communication, expert, etc.Part of Modiconดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Modicon M340
Mid-range PAC industrial process and infrastructure control Driving performance with simplicity and integrated functionsPart of Modiconดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Modicon MC80
Powerful and cost-effective "All-in-one" compact controller Modicon MC80 provides optimized operation, withstanding extreme conditions with high reliability and performance. It also includes special features to simplify diagnostics and automate maintenance tasks in order to reduce downtimePart of Modiconดูผลิตภัณฑ์ EcoStruxure™ Control Expert (Unity Pro)
IEC Programming Software for Modicon PACs - formerly known as Unity Pro EcoStruxure Control Expert is a unique software platform to increase design productivity and performance of your Modicon M340, M580 and M580 Safety, Momentum, Premium, Quantum applications.Part of EcoStruxureดูผลิตภัณฑ์ Modicon Libraries
Libraries integrate industry best practice, which accelerates the development of your project and saves significant time configuring an engineering application. The design and maintenance of an Modicon based control system can be greatly simplified using Modicon libraries. These libraries are available as stand-alone components for the Modicon controller range (M580, M340) or in combination with our HMI offers (Plant SCADA or AVEVA System Platform). The libraries are part of our EcoStruxure Process Expert DCS offer and have been extensively used internally and at numerous sites.ดูรายละเอียด EcoStruxure™ Control Engineering
Software engineering techniques for your PLC and PAC applications for greater quality and productivity EcoStruxure Control Engineering is a set of unique software tools to help increase productivity as well as PLC application quality and maintainability.ดูผลิตภัณฑ์ EcoStruxure™ OPC UA Server Expert
More secure, open, high performance IIoT communications A state of the art OPC UA communications platform linking industrial devices and Modicon PLCs to the Industrial Internet of Things (IIoT)ดูผลิตภัณฑ์ OPC Factory Server
Fast, simple & open communication to field devices Based on OPC standards, OFS provides secure, highly available, open and real time comms with Modicon and Modbus devices for SCADA and other software.ดูผลิตภัณฑ์