รุ่น
IEC 61850 Standard
Interoperability for Advanced Protection and Control Applications IEC 61850 is the new international standard for communication in substations. It enables integration of all protection, control, measurement and monitoring functions and additionally provides the means for high-speed substation protection applicationsดูรายละเอียด Process Bus and IEC 61850-9.2 LE
Available in Easergy MiCOM Px40 protection relays Designed for digital substations with demanding protection applications in utilities, Easergy MiCOM Px40 series with Process Bus and PTP1588 offers a solution compliant to latest standards of IEC 61869 and IEC 61850 9-2 LE including PRP redundancy and cyber security. Available in Easergy MiCOM feeder protection, line differential protection, distance protection, busbar protection and transformer protection.Part of PowerLogic™ดูรายละเอียด