รุ่น
Altivar Process Modular
Altivar Process Modular drives for cabinet integration from 110 kW to 2600 kW The Altivar™ Process Modular drives are ready-to-build into cabinets to create high power drives solutions, with minimum dimensions, that withstand harsh environments.Part of Altivarดูผลิตภัณฑ์ Easy Altivar 610
อุปกรณ์ปรับความเร็วรอบมอเตอร์ไฟฟ้าสําหรับปั๊มน้ำและพัดลมที่มีขนาดตั้งแต่ 0.75 ถึง 160 kW Drives for pumps and fans from 0.75 to 160 kW IP 20 frequency inverter for three-phase asynchronous motors, specially designed for pump and fan applications in the following market segments: Water & Wastewater, Oil & Gas, building management and energy plant.Part of Easy Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Altivar Process ATV600
Variable Speed Drives for pumps, fans or compressors up to 2600 kW Altivar Process ATV600 Drives has embedded services, connectivity and application functions dedicated to fluid management and is suitable for applications such as pumps, fans, and compressors in the Process Industry. Ideal for segments including Water & Wastewater, Marine or Buildings, from 0.75 kW to 2600 kW.Part of Altivarดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Altivar Process ATV900
Variable Speed Drive for conveyors, cranes or mills up to 2600 kW Altivar Process ATV900 Drives with embedded services, high performance motor control, safety and application functionality to meet demanding applications including conveyors, cranes, mills and more in the Process Industry. Ideal for segments such as Mining & Metals, Oil & Gas, Food & Beverage and Hoisting, from 0.75 kW to 2600 kW.Part of Altivarดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์