รุ่น
MV Indoor Current Transformer
Indoor current transformers up to 40.5 kV Medium voltage indoor current transformers are cast in epoxy resin and designed for insulation up to 40.5 kVดูรายละเอียด MV Indoor Voltage Transformer
Indoor voltage transformers up to 40.5 kV Medium voltage indoor voltage transformers are cast in epoxy resin and designed for insulation up to 40.5 kVดูรายละเอียด MV Outdoor Current Transformer
Outdoor current transformers up to 40.5 kV Medium voltage outdoor current transformers are cast in epoxy resin with silicon coating and designed for insulation up to 40.5 kVดูรายละเอียด MV Outdoor Voltage Transformer
Outdoor voltage transformers up to 40.5 kV Medium voltage outdoor voltage transformers are cast in epoxy resin with silicon coating and designed for insulation up to 40.5 kVดูรายละเอียด LPCT
Indoor low-power current transformers up to 24 kV Low-power current transformers are current sensors for indoor applications with insulation up to 24 kVดูรายละเอียด LPVT
Indoor low-power voltage transformers up to 36 kV Low-power voltage transformers are voltage sensors for indoor applications with insulation up to 36 kVดูรายละเอียด