-
-
Lọc theo:
Đặt lại tất cả -
3 sản phẩm -
-
Tính năng
The NetBotz 75x offers an active monitoring solution designed to protect against environmental threats and unauthorized access risks that can cause downtime to IT infrastructure, in both Edge Compute and Data Center environments. With its integrated suite of sensors, access control pods, and the newly introduced HD Camera Pod 165, the NetBotz 75x safeguards environments with surveillance and flexible alerting based on user-definable thresholds. Compute is quickly moving closer to where it is used at the Edge, increasing the risks of water damage, high temperature & humidity, fire or other conditions bringing down business-critical applications. Intentional or malicious access events not only threaten compute availability, but also leave enterprises vulnerable to costly compliance violations. The NetBotz 75x provides integrated sensing, surveillance, and badged rack-access control to help mitigate these risks through a wide array of compatible sensors, camera clip capture and storage, and configurable alarming.
Lợi ích
Features- Compliance ready - The rack access handle kits, provide an audit trail on who is accessing the enclosures so the organization can easily comply with data security regulations.
- Native wireless sensor support - Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
- Physical access control - Grant authorized people access to equipment through proximity card authentication.
- Surveillance - Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
NetBotz 750
Performance security and environmental system monitoring for network closets to data centers
Surveillance, Sensing, and Environmental Monitoring, from Edge Networks to Data Centers