Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
03033 Product picture Schneider Electric

03033

Green premium brand logo
03033 Product picture Schneider Electric
03033
Green premium brand logo

MOUNTING PLATE VIGI NSX/CVS 250 HZ.FIXED TOGGLE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Prisma G
    range
    Prisma
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    installation description
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    installed device
    ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P: fixed CVS100...160 horizontal installation
    1 x 4P: fixed CVS100...160 horizontal installation
    1 x 3P: fixed CVS250 horizontal installation
    1 x 4P: fixed CVS250 horizontal installation
    1 x 3P: fixed NSX100...160 horizontal installation
    1 x 4P: fixed NSX100...160 horizontal installation
    1 x 3P: fixed NSX250 horizontal installation
    1 x 4P: fixed NSX250 horizontal installation
    1 x 3P: fixed NSX100...250 and ammeter horizontal installation
    1 x 4P: fixed NSX100...250 and ammeter horizontal installation
    Condition of using cable tie
    Need additional plate (2M high) when installation of device is in horizontal
    number of vertical modules [50 mm]
    4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosu