Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08118 Product picture Schneider Electric

08118

Green premium brand logo
08118 Product picture Schneider Electric
08118
Green premium brand logo

EXTENSION ENCLOSURE W600 24M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP30 without door conforming to EN/IEC 60529
    IP43 with door, canopy and IP43 gasket
    IP40 with door
    IP41 with door and canopy
    product or component type
    Enclosure extension
    enclosure type
    Functional enclosure delivered in kit form
    device application
    Low voltage electrical distribution
    enclosure mounting
    Surface
    type of front plate
    Without to be ordered separately
    product compatibility
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    24
    number of 18 mm modules per row
    24
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s conforming to IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA conforming to IEC 61439-2
    network frequency
    50/60 Hz
    enclosure material
    Enclosure: treated sheet steel
    additional information
    Can be combined side by side and one on top of another
    quantity per set
    Set of 1
    height
    1230 mm
    width
    600 mm
    depth
    205 mm
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 without door conforming to EN/IEC 62262
    IK08 with door
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 62208
    mechanical robustness
    Seismic tests - 2.5G conforming to IEC 60068-2-57
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 769.5 KB
    Date 4/29/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 2/28/20
    prp.document.label.format pdf
    Size 13.3 MB
    Date 4/15/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08118 : EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08118 : EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08118 : EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    EXTENSION ENCLOSURE W600 24M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /