Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08122 Product picture Schneider Electric

08122

Green premium brand logo
08122 Product picture Schneider Electric
08122
Green premium brand logo

PLAIN DOOR W600 6M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    product or component type
    Door
    type of door
    Plain
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    Complementary
    door opening side
    Reversible
    number of locks
    1
    door opening angle
    130 °
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    number of vertical modules [50 mm]
    6
    enclosure material
    Handle: polyamide
    Cover frame: treated sheet steel
    quantity per set
    Set of 1
    height
    330 mm
    width
    600 mm
    depth
    36 mm
    net weight
    2.6 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08122: plain door W600 6M Prisma G IP40 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08122: plain door W600 6M Prisma G IP40 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    PLAIN DOOR WALL-MOUNT ENC.6M (Version 1.0)
    Files in document
    stp
    558.8 KB
    zip
    659.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 8/8/13
    Files in document
    stp
    558.8 KB
    zip
    659.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/1/14
    HANDLE BLACK SYST. P/G (Version 00)
    Description
    HANDLE BLACK SYST. P/G
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/1/14
    Description
    HANDLE BLACK SYST. P/G
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08122 : PLAIN DOOR W600 6M PRISMA G IP30
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08122 : PLAIN DOOR W600 6M PRISMA G IP30
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08122 : PLAIN DOOR W600 6M PRISMA G IP30
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    PLAIN DOOR W600 6M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /