Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08384 Product picture Schneider Electric

08384

Green premium brand logo
08384 Product picture Schneider Electric
08384
Green premium brand logo

VERTICAL PARTITION PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G enclosure
    IP degree of protection
    IP55
    product or component type
    Partition
    accessory / separate part category
    Insulation accessory
    Complementary
    installation direction
    Vertical
    installation description
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    11
    7
    quantity per set
    Set of 1
    net weight
    1 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08384: vertical partition Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08384: vertical partition Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    IP55 VERTICAL PARTITION (Version 1.0)
    Files in document
    stp
    795.8 KB
    zip
    446.2 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 8/7/13
    Files in document
    stp
    795.8 KB
    zip
    446.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 2/28/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08384 : VERTICAL PARTITION PRISMA G IP55
    Description
    VERTICAL PARTITION PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    VERTICAL PARTITION PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08384 : VERTICAL PARTITION PRISMA G IP55
    Description
    VERTICAL PARTITION PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    VERTICAL PARTITION PRISMA G IP55
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08384 : VERTICAL PARTITION PRISMA G IP55
    Description
    VERTICAL PARTITION PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    VERTICAL PARTITION PRISMA G IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /