Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08711 Product picture Schneider Electric

08711

Green premium brand logo
08711 Product picture Schneider Electric
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P framework
    IP degree of protection
    IP31
    product or component type
    Sealing kit
    accessory / separate part category
    Sealing accessory
    provided equipment
    1 self-adhesive gasket
    Complementary
    installation description
    Cubicle - width 650 mm
    Cubicle - width 800 mm
    2 cubicles - width 800 + 400 mm
    quantity per set
    Set of 1
    net weight
    1.86 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Access.\Frames\Tightness kit to IP31 Ref. 08711 (Version 1.0)
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    629 B
    wmf
    1.2 KB
    prp.document.label.format zip
    Size 24.6 KB
    Date 4/6/05
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    629 B
    wmf
    1.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/28/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08711 : IP31 SEALING KIT
    Description
    IP31 SEALING KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP31 SEALING KIT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08711 : IP31 SEALING KIT
    Description
    IP31 SEALING KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP31 SEALING KIT
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08711 : IP31 SEALING KIT
    Description
    IP31 SEALING KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    IP31 SEALING KIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /