Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Interpact INS switches
31325 Product picture Schneider Electric

31325

31325 Product picture Schneider Electric
31325

Red/yellow front cover INS/INV 630b/2500 - 4P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Front cover
    accessory / separate part category
    Installation accessories
    range compatibility
    Compact INV
    Compact INS
    poles description
    4P
    control type
    Red and yellow rotary handle
    Complementary
    colour of cover
    Yellow
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    702 g
    Package 1 Height
    9 cm
    Package 1 width
    23 cm
    Package 1 Length
    37 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    14
    Package 2 Weight
    9.828 kg
    Package 2 Height
    30 cm
    Package 2 wid