Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all OsiSense XC Special format
XEP3S1W6B524 Product picture Schneider Electric

XEP3S1W6B524

Green premium brand logo
XEP3S1W6B524 Product picture Schneider Electric
XEP3S1W6B524
Green premium brand logo

miniature limit switch - flat lever - 4.8 mm cable clip tags

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Microswitch
    device short name
    XEP3
    detector design
    Miniature, DIN 41635 A format
    head type
    Plunger head
    lever material
    Stainless steel
    lever fixing position
    B
    movement of operating head
    Linear
    type of operator
    Flat lever
    switch actuation
    Horizontal
    type of approach
    Lateral approach
    electrical connection
    4.8 mm cable clip tags
    contacts type and composition
    1 C/O standard
    contact operation
    Snap action
    contacts material
    AgNi
    Complementary
    body material
    Polyester
    maximum force for tripping
    0.2 N lever fixing position in A
    0.4 N lever fixing position in B
    0.53 N lever fixing position in C
    minimum release force
    0.05 N lever fixing position in A
    0.1 N lever fixing position in B
    0.13 N lever fixing position in C
    maximum permissible end of travel force
    10 N lever fixing position in B
    13 N lever fixing position in C
    5 N lever fixing position in A
    tripping point
    15.2 mm lever fixing position in A
    15.2 mm lever fixing position in B
    15.2 mm lever fixing position in C
    maximum differential travel
    0.53 mm lever fixing position in C
    0.7 mm lever fixing position in B
    1.4 mm lever fixing position in A
    minimum over travel
    1.8 mm lever fixing position in C
    2.4 mm lever fixing position in B
    4.8 mm lever fixing position in A
    inter contact distance
    0.4 mm
    contact code designation
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ith] conventional free air thermal current
    15 A at 250 V 50/60 Hz
    mechanical durability
    20000000 cycles
    width
    10 mm
    height
    16 mm
    depth
    28 mm
    net weight
    6.3 g
    terminals description ISO n°1
    (1-2-4)OC
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    -25…125 °C
    marking
    CE
    standards
    EN 60947-5-1
    IEC 60947-5-1
    CURus
    EN 61058
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XEP... limit switches - UR certification record (Version 1.0)
    Description
    UR certification record (recognized components)
    Size pdf
    Size 62.3 KB
    Date 2/27/17
    Description
    UR certification record (recognized components)
    XEP... limit switches - cUR certification record (for Canada) (Version 1.0)
    Description
    cUR certification record (recognized components, for Canada)
    Size pdf
    Size 63.8 KB
    Date 2/27/17
    Description
    cUR certification record (recognized components, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XEP... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 1.1 MB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XEP3S1W6B524 : miniature limit switch - flat lever - 4.8 mm cable clip tags
    Description
    miniature limit switch - flat lever - 4.8 mm cable clip tags
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    miniature limit switch - flat lever - 4.8 mm cable clip tags
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XEP3S1W6B524 : miniature limit switch - flat lever - 4.8 mm cable clip tags
    Description
    miniature limit switch - flat lever - 4.8 mm cable clip tags
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    miniature limit switch - flat lever - 4.8 mm cable clip tags
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    13.2 max.


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action


    1 :
    Black
    2 :
    Grey
    4 :
    Blue


  • Technical Description

    Operating Curves


    (A)
    Number of cycles
    (B)
    Current
    1 :
    Resistive circuit
    2 :
    Inductive circuit


Compare products: /