Sarix IM Series Environmental Mini Domes
0.5-1.3MP Value-Driven, Compact Low-Light IP66 Rated Domes with H.264 and Auto Focus
Sarix IM Environmental mini dome series network cameras are designed with industry-leading image quality and high-performance processing power.
-
Features
The IM Environmental Series with Sarix Technology is a network indoor fixed dome camera designed with industry-leading image quality. Its sturdy metal design is tamper-resistant and certified for worry-free use in a wide range of environmental operating conditions.
Features:- 0.5 to 1.3 Megapixel Resolution (1280 x 1024)
- Up to 30 Images per Second (ips) at 1280 x 720 (*higher res available)
- Compact Camera with 3-inch Bubble
- Auto Focus Variofocal 2.8 ~ 10 mm lens
- Rugged, Indoor, Vandal-Resistant
- H.264 and MJPEG Compression (*MPEG-4 available)
- Sensitivity Down to 0.03 lux
- Power over Ethernet (PoE), IEEE 802.3af
- Up to 2 Simultaneous Video Streams
- Web Viewing, up to 16 Cameras Simultaneously
- Open IP Standards
Benefits
Advanced Lowlight, Color Accuracy, Auto Focus, Value-Driven Compact Mini DomeApplications
Ideal for practically any indoor environment including industrial, educational and correctional applications.