Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

Category 6 UTP Keystone

.

• Keystone jack - Cat 6 UTP- White• Keystone jack - Cat 6 UTP- Black

Category 6 UTP Keystone
  • Features

    The DIGILINK Cat 6 UTP Keystone modular jack is a high performance category 6 Jack. These jacks provide excellent network performance when used in conjunction with other Schneider Electric Cat 6 products (LAN cable and patch cord). These modular jacks conform to IEC60603-7-4 unshielded 250MHz connector for Cat 6. This enables them to operate successfully in a Cat 6 environments. These modular jacks are designed in a 180° style IDC blocks

    Benefits

    RJ45 Jack
    Housing - ABS Non FR, Non UL , White & Black.
    Contact Bracket - PC/ABS 510 FR with 9016 COLOR
    Compliance - ANSI/TIA 568-C.2 , UL verified for Channel

    RJ45 Jack Contact
    Material
    - Phosphor bronze with Nickel plated
    Finish - 50 micro- inch gold plated on plug contact area
    IDC Housing - ABS non FR, White.
    Terminal - Phosphor Bronze with Tin plated.
    IDC Cap - ABS non FR, White.
    Insertion Cycles - 750 times.
    Operating Temp -  -10°C ~ +60°C
    Storage Temp -  -40°C ~ +70°C
    Current Rating - 1.5A max
    Insulation Resistance - >500Megaohms
    Contact Resistance ≤1 m Ω max per contactsInsertion Force : 20N(Max)

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /